Welcome to the Schneider Electric corporate Website

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   Merten System M
Schneider Electric MTN248514 Image
Discontinued

MTN248514

Schneider Electric MTN248514 Image
Discontinued
MTN248514

SCHUKO socket-outlet insert 45° with shutter, anthracite, System M

Show more characteristics
MTN248514 has not been replaced. Please contact your customer care center for more information.
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    aesthetic name
    M-Smart
    M-Plan
    System M
    M-Elegance
    M-Star
    M-Arc
    M-Plan glass
    product or component type
    Socket-outlet
    device presentation
    Mechanism with central plate
    outlet standard
    German
    socket additional information
    Shuttered
    Complementary
    outlet poles configuration
    2P + E
    ground lug position
    45° adjustable ground lug
    wiring device mounting
    Flush
    fixing mode
    By screws and claws
    [In] rated current
    16 A
    [Ue] rated operational voltage
    250 V
    colour tint
    Anthracite
    colour code
    RAL 7024
    connections - terminals
    Screwless terminals
    material
    Polycarbonate matt
    Environment
    IP degree of protection
    IP20
    environmental health and issues
    Halogen free
    Packing Units
    Package 1 Weight
    0.067 kg
    Package 1 Height
    41.000 mm
    Package 1 width
    71.000 mm
    Package 1 Length
    71.000 mm
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages3
    • English3
    • German1
    Certificate
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 868.3 KB
    Date 9/28/11
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 1 MB
    Date 6/22/09
    Technical leaflet
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 110.5 KB
    Date 3/17/10
    Description
    Product datasheet
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.