Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Merten System M
Schneider Electric MTN249519 Image
Discontinued

MTN249519

Schneider Electric MTN249519 Image
Discontinued
MTN249519

SCHUKO socket-outlet insert 45° with shutter, polar white, glossy, System M

Show more characteristics
  has not been replaced. Please contact your customer care center for more information.
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    aesthetic name
    M-Star
    System M
    M-Plan glass
    M-Arc
    M-Smart
    M-Plan
    M-Elegance
    product or component type
    Socket-outlet
    device presentation
    Mechanism with central plate
    outlet standard
    German
    socket additional information
    Shuttered
    Complementary
    outlet poles configuration
    2P + E
    ground lug position
    45° adjustable ground lug
    wiring device mounting
    Flush
    fixing mode
    By screws and claws
    [In] rated current
    16 A
    [Ue] rated operational voltage
    250 V
    colour tint
    Polar white glossy
    colour code
    RAL 9010
    connections - terminals
    Screwless terminals
    material
    Polycarbonate glossy
    Environment
    IP degree of protection
    IP20
    environmental health and issues
    Halogen free
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages3
    • English3
    • German1
    Certificate
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 868.3 KB
    Date 9/28/11
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 1 MB
    Date 6/22/09
    Technical leaflet
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 110.9 KB
    Date 3/17/10
    Description
    Product datasheet
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /