Welcome to the Schneider Electric corporate Website

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   Merten System M
Schneider Electric MTN2610-0460 Image

MTN2610-0460

Schneider Electric MTN2610-0460 Image
MTN2610-0460

Socket-outlet , pin earth and hng.lid, shutter, screw term., aluminium, System M

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    aesthetic name
    M-Arc
    M-Plan
    M-Star
    M-Plan glass
    M-Elegance
    System M
    M-Smart
    product or component type
    Socket-outlet
    device presentation
    Mechanism with central plate
    outlet standard
    French
    socket additional information
    With hinged lid
    Shuttered
    Complementary
    supply frequency
    50 Hz
    outlet poles configuration
    2P + E
    wiring device mounting
    Flush
    fixing mode
    By screws and claws
    [In] rated current
    16 A
    [Ue] rated operational voltage
    250 V
    colour tint
    Aluminium
    connections - terminals
    Screw terminal
    material
    Polycarbonate glossy
    Environment
    IP degree of protection
    IP20
    environmental health and issues
    Halogen free
    Packing Units
    Unit Type of Package 1
    PCE
    Number of Units in Package 1
    1
    Package 1 Weight
    91 g
    Package 1 Height
    4.4 cm
    Package 1 width
    7.1 cm
    Package 1 Length
    7.1 cm
    Unit Type of Package 2
    BB1
    Number of Units in Package 2
    10
    Package 2 Weight
    1.03 kg
    Package 2 Height
    9.1 cm
    Package 2 width
    18.1 cm
    Package 2 Length
    27.1 cm
    Unit Type of Package 3
    CAR
    Number of Units in Package 3
    40
    Package 3 Weight
    4.51 kg
    Package 3 Height
    18.5 cm
    Package 3 width
    30 cm
    Package 3 Length
    40 cm
    Offer Sustainability
    EU RoHS Directive
    Under investigation
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages13
    • English13
    • Dutch2
    • French6
    • German3
    • Italian1
    • Swedish1
    Certificate
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 697.3 KB
    Date 6/30/20
    prp.document.label.format pdf
    Size 1.2 MB
    Date 6/26/20
    prp.document.label.format pdf
    Size 424.2 KB
    Date 6/23/20
    prp.document.label.format pdf
    Size 4.8 MB
    Date 12/4/19
    prp.document.label.format pdf
    Size 5.1 MB
    Date 12/19/17
    prp.document.label.format pdf
    Size 1.1 MB
    Date 6/22/17
    prp.document.label.format pdf
    Size 596.6 KB
    Date 11/7/16
    prp.document.label.format pdf
    Size 651.1 KB
    Date 1/9/13
    prp.document.label.format pdf
    Size 651.1 KB
    Date 1/9/13
    prp.document.label.format pdf
    Size 1.4 MB
    Date 6/10/10
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 995.3 KB
    Date 6/27/19
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    MTN2610-0460 : Socket-outlet , pin earth and hng.lid, shutter, screw term., aluminium, System M
    Description
    Socket-outlet , pin earth and hng.lid, shutter, screw term., aluminium, System M
    prp.document.label.format pdf
    Size 195.3 KB
    Date 9/30/20
    Description
    Socket-outlet , pin earth and hng.lid, shutter, screw term., aluminium, System M
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    MTN2610-0460 : Socket-outlet , pin earth and hng.lid, shutter, screw term., aluminium, System M
    Description
    Socket-outlet , pin earth and hng.lid, shutter, screw term., aluminium, System M
    prp.document.label.format pdf
    Size 195.3 KB
    Date 9/30/20
    Description
    Socket-outlet , pin earth and hng.lid, shutter, screw term., aluminium, System M
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.