Welcome to the Schneider Electric corporate Website

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   Merten System M
Schneider Electric MTN285214 Image
Discontinued

MTN285214

Schneider Electric MTN285214 Image
Discontinued
MTN285214

Central plate w. shutter for socket insert w. earth. pin, anthracite, System M

Show more characteristics
MTN285214 has not been replaced. Please contact your customer care center for more information.
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range
    Merten
    aesthetic name
    M-Plan glass
    System M
    M-Elegance
    M-Plan
    M-Arc
    M-Smart
    M-Star
    product or component type
    Central plate
    device presentation
    Central plate
    outlet poles configuration
    2P + E
    outlet standard
    French
    socket additional information
    Shuttered
    colour tint
    Anthracite (RAL 7024)
    Complementary
    number of gangs
    1 gang
    fixing mode
    Plug-in
    device mounting
    Flush
    Environment
    environmental health and issues
    Halogen free
    Packing Units
    Package 1 Weight
    0.017 kg
    Package 1 Height
    0.200 dm
    Package 1 width
    0.550 dm
    Package 1 Length
    0.550 dm
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English3
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 888 KB
    Date 6/22/09
    prp.document.label.format pdf
    Size 1 MB
    Date 6/22/09
    Technical leaflet
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 82.7 KB
    Date 3/17/10
    Description
    Product datasheet
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.