Welcome to the Schneider Electric corporate Website

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   Merten System M
Schneider Electric MTN289500 Image
To be discontinued

MTN289500

Green premium brand logo
Schneider Electric MTN289500 Image
To be discontinued
MTN289500
Green premium brand logo

Telephone socket insert, 8-pole

Show more characteristics
Commercial status
To be discontinued on 30 June 2022
End-of-service soon on 22 July 2022
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range of product
    Merten inserts
    product or component type
    Telephone socket insert
    device presentation
    Insert
    socket additional information
    With ring support
    Complementary
    wiring device mounting
    Flush
    fixing mode
    By screw
    material
    Metal
    Plastic
    Environment
    environmental health and issues
    Halogen free
    Packing Units
    Unit Type of Package 1
    PCE
    Number of Units in Package 1
    1
    Package 1 Weight
    40 g
    Package 1 Height
    2 cm
    Package 1 width
    7.3 cm
    Package 1 Length
    7.2 cm
    Unit Type of Package 2
    BB1
    Number of Units in Package 2
    5
    Package 2 Weight
    234 g
    Package 2 Height
    7.2 cm
    Package 2 width
    7.2 cm
    Package 2 Length
    12.5 cm
    Unit Type of Package 3
    S03
    Number of Units in Package 3
    120
    Package 3 Weight
    6.1 kg
    Package 3 Height
    30 cm
    Package 3 width
    30 cm
    Package 3 Length
    40 cm
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    EU RoHS Directive
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information
    Environmental Disclosure
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English4
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    MTN289500 : MTN289500_ROHS_CHINA_DECLARATION
    Description
    MTN289500_ROHS_CHINA_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 8/9/20
    Description
    MTN289500_ROHS_CHINA_DECLARATION
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    MTN289500 : MTN289500_ROHS_DECLARATION
    Description
    MTN289500_ROHS_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 8/9/20
    Description
    MTN289500_ROHS_DECLARATION
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 1 MB
    Date 6/22/09
    Technical leaflet
    Format
    Size
    Date
    Add to My Documents
    dshe_Telephone socket insert, 8-pole (Version 1.0)
    Description
    Product datasheet
    prp.document.label.format pdf
    Size 90.3 KB
    Date 3/17/10
    Description
    Product datasheet
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.