Welcome to the Schneider Electric corporate Website

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   Merten System M
Schneider Electric MTN289560 Image
To be discontinued

MTN289560

Green premium brand logo
Schneider Electric MTN289560 Image
To be discontinued
MTN289560
Green premium brand logo

Central plate for telephone socket-outlet insert, 8-pole, aluminium, System M

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    aesthetic name
    M-Plan glass
    M-Star
    M-Plan
    M-Arc
    M-Elegance
    M-Smart
    System M
    product or component type
    Central plate
    device presentation
    Central plate
    colour tint
    Aluminium
    Complementary
    product destination
    Telephone socket
    wiring device mounting
    Flush
    fixing mode
    By clamp
    material
    Polycarbonate brilliant
    Polycarbonate matt
    surface treatment
    Varnished
    Environment
    environmental health and issues
    Halogen free
    Packing Units
    Unit Type of Package 1
    PCE
    Number of Units in Package 1
    1
    Package 1 Weight
    7 g
    Package 1 Height
    1 cm
    Package 1 width
    5.7 cm
    Package 1 Length
    5.7 cm
    Unit Type of Package 2
    BB1
    Number of Units in Package 2
    5
    Package 2 Weight
    74 g
    Package 2 Height
    5.9 cm
    Package 2 width
    7.1 cm
    Package 2 Length
    9.6 cm
    Unit Type of Package 3
    CAR
    Number of Units in Package 3
    225
    Package 3 Weight
    3.72 kg
    Package 3 Height
    18.5 cm
    Package 3 width
    30 cm
    Package 3 Length
    40 cm
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    EU RoHS Directive
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information
    Environmental Disclosure
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English6
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    MTN289560 : MTN289560_ROHS_CHINA_DECLARATION
    Description
    MTN289560_ROHS_CHINA_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/5/20
    Description
    MTN289560_ROHS_CHINA_DECLARATION
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    MTN289560 : MTN289560_ROHS_DECLARATION
    Description
    MTN289560_ROHS_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/5/20
    Description
    MTN289560_ROHS_DECLARATION
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 1 MB
    Date 6/22/09
    prp.document.label.format pdf
    Size 888 KB
    Date 6/22/09
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    MTN289560 : MTN289560_REACH_DECLARATION
    Description
    MTN289560_REACH_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/5/20
    Description
    MTN289560_REACH_DECLARATION
    Technical leaflet
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 82.7 KB
    Date 3/17/10
    Description
    Product datasheet
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.