Welcome to the Schneider Electric corporate Website

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   Merten System M
Schneider Electric MTN291214 Image

MTN291214

Schneider Electric MTN291214 Image
MTN291214

Central plate for RJ 11/RJ 45 insert, 2-gang, anthracite, System M

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    aesthetic name
    M-Elegance
    M-Arc
    M-Star
    M-Smart
    M-Plan
    M-Plan glass
    System M
    product or component type
    Central plate
    device presentation
    Central plate
    colour tint
    Anthracite
    colour code
    RAL 7024
    Complementary
    product destination
    Insert
    wiring device mounting
    Flush
    fixing mode
    By screws
    material
    Polycarbonate matt
    Environment
    environmental health and issues
    Halogen free
    Packing Units
    Unit Type of Package 1
    PCE
    Number of Units in Package 1
    1
    Package 1 Weight
    23 g
    Package 1 Height
    1.7 cm
    Package 1 width
    7.3 cm
    Package 1 Length
    7.3 cm
    Unit Type of Package 2
    BB1
    Number of Units in Package 2
    5
    Package 2 Weight
    130 g
    Package 2 Height
    7.2 cm
    Package 2 width
    7 cm
    Package 2 Length
    8.2 cm
    Unit Type of Package 3
    CAR
    Number of Units in Package 3
    150
    Package 3 Weight
    4.31 kg
    Package 3 Height
    18.5 cm
    Package 3 width
    30 cm
    Package 3 Length
    40 cm
    Offer Sustainability
    EU RoHS Directive
    Under investigation
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English2
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    MTN291214 : Central plate for RJ 11/RJ 45 insert, 2-gang, anthracite, System M
    Description
    Central plate for RJ 11/RJ 45 insert, 2-gang, anthracite, System M
    prp.document.label.format pdf
    Size 195.3 KB
    Date 8/6/20
    Description
    Central plate for RJ 11/RJ 45 insert, 2-gang, anthracite, System M
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    MTN291214 : Central plate for RJ 11/RJ 45 insert, 2-gang, anthracite, System M
    Description
    Central plate for RJ 11/RJ 45 insert, 2-gang, anthracite, System M
    prp.document.label.format pdf
    Size 195.3 KB
    Date 8/6/20
    Description
    Central plate for RJ 11/RJ 45 insert, 2-gang, anthracite, System M
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.