Welcome to the Schneider Electric corporate Website

Select your location

View all   Merten Aquadesign
Schneider Electric MTN311400 Image
Discontinued

MTN311400

Schneider Electric MTN311400 Image
Discontinued
MTN311400

Two-way switch 10AX 250V + two-way push-button insert 10A, 2 x two-way

Show more characteristics
The maximum number of products that can be compared is 4

MTN311400 is replaced by:
Product
Qty
MTN3128-0000
Qty
1
The maximum number of products that can be compared is 4
  • Reason for Substitution: End of life
  • Substitution date: 10 August 2017
1
  • Main
    range of product
    Merten inserts
    product or component type
    Rocker push-button
    device presentation
    Mechanism
    Complementary
    switch function
    2-way
    actuator
    Rocker
    device mounting
    Flush
    fixing mode
    By screws and claws
    [Ue] rated operational voltage
    250 V
    rated current
    10 AX
    maximum switching current
    10 A
    number of rocker
    2
    material
    Metal
    Plastic
    Environment
    IP degree of protection
    IP20
    environmental health and issues
    Halogen free
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages5
    • English5
    • French2
    • German1
    Certificate
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 303.3 KB
    Date 4/12/12
    prp.document.label.format pdf
    Size 303.3 KB
    Date 4/12/07
    prp.document.label.format pdf
    Size 218.7 KB
    Date 7/26/00
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 945.8 KB
    Date 6/22/09
    Technical leaflet
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 102.6 KB
    Date 3/17/10
    Description
    Product datasheet
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /