Welcome to the Schneider Electric corporate Website

Select your location

View all   Merten Aquadesign
Schneider Electric MTN311500 Image
Discontinued

MTN311500

Schneider Electric MTN311500 Image
Discontinued
MTN311500

Rocker double switch insert 10 A, two-circuit

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

MTN311500 is replaced by:
Product
Qty
MTN3115-0000
Qty
1
The maximum number of products that can be compared is 4. Remove already added products.
  • Reason for Substitution: End of life
  • Substitution date: 10 August 2017
1
  • Main
    range of product
    Merten inserts
    product or component type
    Rocker push-button
    device presentation
    Mechanism
    Complementary
    switch function
    2-circuits
    actuator
    Rocker
    device mounting
    Flush
    fixing mode
    By screws and claws
    [Ue] rated operational voltage
    250 V
    rated current
    10 AX
    maximum switching current
    10 A
    number of rocker
    2
    material
    Metal
    Plastic
    Environment
    IP degree of protection
    IP20
    environmental health and issues
    Halogen free
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages9
    • English7
    • French3
    • Russian1
    User guide
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 126.1 KB
    Date 6/11/08
    Certificate
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 195.6 KB
    Date 3/27/07
    LCIE_60055881 - NF Certificate - Licence N° 60053656 (Version 1.0)
    Description
    Principal characteristics : 6A, 10A, 10AX, 16AX, 250V
    prp.document.label.format pdf
    Size 373.5 KB
    Date 3/26/07
    Description
    Principal characteristics : 6A, 10A, 10AX, 16AX, 250V
    prp.document.label.format pdf
    Size 78.4 KB
    Date 12/10/03
    prp.document.label.format pdf
    Size 2.9 MB
    Date 2/20/18
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 945.8 KB
    Date 6/22/09
    prp.document.label.format pdf
    Size 891.4 KB
    Date 6/22/09
    prp.document.label.format pdf
    Size 2.1 MB
    Date 6/22/09
    Technical leaflet
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 101.3 KB
    Date 3/17/10
    Description
    Product datasheet
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /