Welcome to the Schneider Electric corporate Website

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   Merten System M
Schneider Electric MTN312625 Image

MTN312625

Schneider Electric MTN312625 Image
MTN312625

Rocker 3-gang, active white, glossy, System M

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    product brand
    Schneider Electric
    range
    Merten System M
    range of product
    Merten System M
    aesthetic name
    M-Plan
    System M
    M-Star
    M-Arc
    M-Smart
    M-Elegance
    M-Plan glass
    product or component type
    Rocker
    colour tint
    Active white glossy
    colour code
    RAL 9016
    Complementary
    product destination
    triple switch or button
    material
    Polycarbonate brilliant
    fixing mode
    By clamp
    Environment
    IP degree of protection
    IP20
    environmental health and issues
    Halogen free
    Packing Units
    Unit Type of Package 1
    PCE
    Number of Units in Package 1
    1
    Package 1 Weight
    25 g
    Package 1 Height
    2.6 cm
    Package 1 width
    5.6 cm
    Package 1 Length
    5.6 cm
    Unit Type of Package 2
    BB1
    Number of Units in Package 2
    5
    Package 2 Weight
    139 g
    Package 2 Height
    5.9 cm
    Package 2 width
    7.1 cm
    Package 2 Length
    9.6 cm
    Unit Type of Package 3
    CAR
    Number of Units in Package 3
    225
    Package 3 Weight
    6.66 kg
    Package 3 Height
    18.5 cm
    Package 3 width
    30 cm
    Package 3 Length
    40 cm
    Offer Sustainability
    EU RoHS Directive
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
     Pro-active China RoHS declaration (out of China RoHS legal scope)
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages4
    • English4
    • French2
    Certificate
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 303.3 KB
    Date 4/12/12
    prp.document.label.format pdf
    Size 303.3 KB
    Date 4/12/07
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    MTN312625 : Rocker 3-gang, active white, glossy, System M
    Description
    Rocker 3-gang, active white, glossy, System M
    prp.document.label.format pdf
    Size 195.3 KB
    Date 8/15/20
    Description
    Rocker 3-gang, active white, glossy, System M
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    MTN312625 : Rocker 3-gang, active white, glossy, System M
    Description
    Rocker 3-gang, active white, glossy, System M
    prp.document.label.format pdf
    Size 195.3 KB
    Date 8/15/20
    Description
    Rocker 3-gang, active white, glossy, System M
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.