Welcome to the Schneider Electric corporate Website

Select your location

View all   Merten System M
Schneider Electric MTN312819 Image

MTN312819

Green premium brand logo
Schneider Electric MTN312819 Image
MTN312819
Green premium brand logo

Cen.pl. marked 1/0 f. key switch insrt w. 2 positions, pol. wht., glossy, Sys. M

Show more characteristics
The maximum number of products that can be compared is 4

  • Main
    product brand
    Schneider Electric
    range
    Merten System M
    range of product
    Merten System M
    aesthetic name
    M-Arc
    System M
    M-Elegance
    M-Smart
    M-Plan glass
    M-Star
    M-Plan
    product or component type
    Cover plate
    colour tint
    Polar white glossy
    colour code
    RAL 9010
    Complementary
    product destination
    key
    material
    Polycarbonate brilliant
    fixing mode
    By clamp
    Environment
    IP degree of protection
    IP20
    environmental health and issues
    Halogen free
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    EU RoHS Directive
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English3
    Catalogue page
    Format
    Size
    Date
    Add to My Documents
    LSB02869 System M Catalogue 07/2019 (Version 1.5)
    Description
    Product catalogue Merten System M
    prp.document.label.format pdf
    Size 64.6 MB
    Date 7/13/19
    Description
    Product catalogue Merten System M
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    MTN312819 : Cen.pl. marked 1/0 f. key switch insrt w. 2 positions, pol. wht., glossy, Sys. M
    Description
    Cen.pl. marked 1/0 f. key switch insrt w. 2 positions, pol. wht., glossy, Sys. M
    prp.document.label.format pdf
    Size 195.3 KB
    Date 2/21/20
    Description
    Cen.pl. marked 1/0 f. key switch insrt w. 2 positions, pol. wht., glossy, Sys. M
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    MTN312819 : Cen.pl. marked 1/0 f. key switch insrt w. 2 positions, pol. wht., glossy, Sys. M
    Description
    Cen.pl. marked 1/0 f. key switch insrt w. 2 positions, pol. wht., glossy, Sys. M
    prp.document.label.format pdf
    Size 195.3 KB
    Date 2/21/20
    Description
    Cen.pl. marked 1/0 f. key switch insrt w. 2 positions, pol. wht., glossy, Sys. M
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /