Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Merten Aquadesign
Schneider Electric MTN3131-0000 Image

MTN3131-0000

Green premium brand logo
Schneider Electric MTN3131-0000 Image
MTN3131-0000
Green premium brand logo

One-way swit. insrt 1P w. locat.light, flush-mntd,10 AX, AC 250 V, screwl. term.

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    Merten inserts
    product or component type
    Rocker push-button
    device presentation
    Mechanism
    Complementary
    switch function
    1-pole 1-way
    actuator
    Rocker
    device mounting
    Flush
    fixing mode
    By screws and claws
    [Ue] rated operational voltage
    250 V
    rated current
    10 AX
    maximum switching current
    10 A
    number of rocker
    1
    pilot light
    Locator
    material
    Metal
    Plastic
    Environment
    IP degree of protection
    IP20
    environmental health and issues
    Halogen free
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
     Pro-active China RoHS declaration (out of China RoHS legal scope)
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages13
    • English11
    • French1
    • German1
    • Russian2
    Certificate
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 396.5 KB
    Date 2/16/19
    Size pdf
    Size 4.4 MB
    Date 12/19/17
    Size pdf
    Size 757.8 KB
    Date 11/17/16
    Size pdf
    Size 3.6 MB
    Date 8/29/16
    Size pdf
    Size 2.9 MB
    Date 2/20/18
    Size pdf
    Size 1.3 MB
    Date 5/5/17
    Catalogue page
    Format
    Size
    Date
    Add to My Documents
    LSB02869 System M Catalogue 07/2019 (Version 1.5)
    Description
    Product catalogue Merten System M
    Size pdf
    Size 64.6 MB
    Date 7/13/19
    Description
    Product catalogue Merten System M
    Size pdf
    Size 11.4 MB
    Date 12/18/18
    Description
    Merten Aquadesign catalog
    Merten System Design Catalogue pages 05/2018 (Version 1.2)
    Description
    Catalog pages for Merten System Design
    Size pdf
    Size 19 MB
    Date 5/15/18
    Description
    Catalog pages for Merten System Design
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 1.3 MB
    Date 1/23/17
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    One-way swit. insrt 1P w. locat.light, flush-mntd,10 AX, AC 250 V, screwl. term.
    Description
    One-way swit. insrt 1P w. locat.light, flush-mntd,10 AX, AC 250 V, screwl. term.
    Size pdf
    Size 195.3 KB
    Date 11/21/19
    Description
    One-way swit. insrt 1P w. locat.light, flush-mntd,10 AX, AC 250 V, screwl. term.
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    One-way swit. insrt 1P w. locat.light, flush-mntd,10 AX, AC 250 V, screwl. term.
    Description
    One-way swit. insrt 1P w. locat.light, flush-mntd,10 AX, AC 250 V, screwl. term.
    Size pdf
    Size 195.3 KB
    Date 11/21/19
    Description
    One-way swit. insrt 1P w. locat.light, flush-mntd,10 AX, AC 250 V, screwl. term.
    RoHs China Declaration
    Format
    Size
    Date
    Add to My Documents
    One-way swit. insrt 1P w. locat.light, flush-mntd,10 AX, AC 250 V, screwl. term.
    Description
    One-way swit. insrt 1P w. locat.light, flush-mntd,10 AX, AC 250 V, screwl. term.
    Size pdf
    Size 195.3 KB
    Date 11/21/19
    Description
    One-way swit. insrt 1P w. locat.light, flush-mntd,10 AX, AC 250 V, screwl. term.
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /