Welcome to the Schneider Electric corporate Website

Select your location

View all   Merten System M
Schneider Electric MTN313819 Image
Discontinued

MTN313819

Schneider Electric MTN313819 Image
Discontinued
MTN313819

Cen.pl. marked 1/0 f. key switch insert w. 2 positions, polar white, System M

Show more characteristics
Commercial status
Discontinued on 03 February 2017
  has not been replaced. Please contact your customer care center for more information.
The maximum number of products that can be compared is 4

  • Main
    product brand
    Schneider Electric
    range
    Merten System M
    range of product
    Merten System M
    aesthetic name
    M-Plan
    System M
    M-Plan glass
    M-Smart
    M-Elegance
    M-Arc
    M-Star
    product or component type
    Cover plate
    colour tint
    Polar white
    colour code
    RAL 9010
    Complementary
    product destination
    key
    material
    Polycarbonate matt
    fixing mode
    By clamp
    Environment
    IP degree of protection
    IP20
    environmental health and issues
    Halogen free
    Contractual warranty
    Warranty
    18 months
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /