Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Merten System M
Schneider Electric MTN314400 Image
Discontinued

MTN314400

Schneider Electric MTN314400 Image
Discontinued
MTN314400

Two-way push-button insert for hotel keycard holder 6A, two-way

Show more characteristics
  has not been replaced. Please contact your customer care center for more information.
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    Merten inserts
    product or component type
    Push-button
    device presentation
    Insert
    Complementary
    switch function
    1-way
    control type
    Hotel card
    device mounting
    Flush
    fixing mode
    By screws and claws
    [Ue] rated operational voltage
    250 V
    [In] rated current
    6 A
    contacts type and composition
    1 C/O
    material
    Metal
    Plastic
    Environment
    IP degree of protection
    IP20
    environmental health and issues
    Halogen free
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages4
    • English4
    • French2
    Certificate
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 195.6 KB
    Date 3/27/07
    LCIE_60055881 - NF Certificate - Licence N° 60053656 (Version 1.0)
    Description
    Principal characteristics : 6A, 10A, 10AX, 16AX, 250V
    Size pdf
    Size 373.5 KB
    Date 3/26/07
    Description
    Principal characteristics : 6A, 10A, 10AX, 16AX, 250V
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 945.8 KB
    Date 6/22/09
    Technical leaflet
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 89.9 KB
    Date 3/17/10
    Description
    Product datasheet
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /