Welcome to the Schneider Electric corporate Website

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   Merten Aquadesign
Schneider Electric MTN315900 Image
Discontinued

MTN315900

Schneider Electric MTN315900 Image
Discontinued
MTN315900

Rocker button insert, make contact, 1-pole, with separate signalling contact

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

MTN315900 is replaced by:
Product
Qty
MTN3154-0000
Qty
1
The maximum number of products that can be compared is 4. Remove already added products.
  • Reason for Substitution: End of life
  • Substitution date: 20 May 2011
1
  • Main
    range of product
    Merten inserts
    product or component type
    Push-button
    device presentation
    Insert
    Complementary
    switch function
    1-way
    control type
    Rocker
    device mounting
    Flush
    fixing mode
    By screws and claws
    [Ue] rated operational voltage
    250 V
    [In] rated current
    10 A
    contacts type and composition
    1 NO
    material
    Metal
    Plastic
    Environment
    IP degree of protection
    IP20
    environmental health and issues
    Halogen free
    Packing Units
    Package 1 Weight
    0.058 kg
    Package 1 Height
    37.500 mm
    Package 1 width
    72.500 mm
    Package 1 Length
    72.500 mm
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages4
    • English3
    • French1
    • Portuguese1
    • Spanish1
    User guide
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 366.1 KB
    Date 6/9/09
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 891.4 KB
    Date 6/22/09
    Description
    Product Environmental Profile
    prp.document.label.format pdf
    Size 1 MB
    Date 6/22/09
    Description
    Product Environmental Profile
    Technical leaflet
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 100.2 KB
    Date 3/17/10
    Description
    Product datasheet
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.