Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Merten Aquadesign
Schneider Electric MTN315903 Image
Discontinued

MTN315903

Schneider Electric MTN315903 Image
Discontinued
MTN315903

Rocker double button insert 10 A, 1 make contact/1 break contact

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

MTN315903 is replaced by:
Product
Qty
MTN3153-0000
Qty
1
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4
  • Reason for Substitution: End of life
  • Substitution date: 20 May 2011
1
  • Main
    range of product
    Merten inserts
    product or component type
    Double push-button
    device presentation
    Insert
    Complementary
    switch function
    2-way
    control type
    Rocker
    device mounting
    Flush
    fixing mode
    By screws and claws
    [Ue] rated operational voltage
    250 V
    [In] rated current
    10 A
    contacts type and composition
    1 NO
    material
    Metal
    Plastic
    Environment
    IP degree of protection
    IP20
    environmental health and issues
    Halogen free
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English4
    Certificate
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 78.4 KB
    Date 12/10/03
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 891.4 KB
    Date 6/22/09
    Size pdf
    Size 1 MB
    Date 6/22/09
    Technical leaflet
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 92 KB
    Date 3/17/10
    Description
    Product datasheet
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /