Welcome to the Schneider Electric corporate Website

Select your location

View all   Merten System M
Schneider Electric MTN318601 Image

MTN318601

Green premium brand logo
Schneider Electric MTN318601 Image
MTN318601
Green premium brand logo

Two way key switch insert for DIN cylinder locks, 2-pole

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range of product
    Merten inserts
    product or component type
    Switch
    device presentation
    Mechanism
    Complementary
    switch function
    2-way
    actuator
    Key
    device mounting
    Flush
    fixing mode
    By screws and claws
    [Ue] rated operational voltage
    250 V
    maximum switching current
    10 A
    material
    Metal
    Plastic
    Environment
    IP degree of protection
    IP20
    environmental health and issues
    Halogen free
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
     Pro-active China RoHS declaration (out of China RoHS legal scope)
    Environmental Disclosure
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages7
    • English5
    • Russian2
    Certificate
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 2.9 MB
    Date 2/20/18
    prp.document.label.format pdf
    Size 1.3 MB
    Date 5/5/17
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    MTN318601 : MTN318601_ROHS_CHINA_DECLARATION
    Description
    MTN318601_ROHS_CHINA_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/27/20
    Description
    MTN318601_ROHS_CHINA_DECLARATION
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    MTN318601 : MTN318601_ROHS_DECLARATION
    Description
    MTN318601_ROHS_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/27/20
    Description
    MTN318601_ROHS_DECLARATION
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 1,015.4 KB
    Date 7/1/11
    Description
    PEP System M
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    MTN318601 : MTN318601_REACH_DECLARATION
    Description
    MTN318601_REACH_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/27/20
    Description
    MTN318601_REACH_DECLARATION
    Technical leaflet
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 92 KB
    Date 3/17/10
    Description
    Product datasheet
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /