Welcome to the Schneider Electric corporate Website

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   Merten Aquadesign
Schneider Electric MTN318901 Image

MTN318901

Green premium brand logo
Schneider Electric MTN318901 Image
MTN318901
Green premium brand logo

Roller shutter push-button insert for cylinder locks, 2-pole

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range of product
    Merten inserts
    product or component type
    Push-button
    switch function
    2-pole
    device presentation
    Insert
    material
    Metal
    Plastic
    IP degree of protection
    IP20
    Complementary
    control type
    Key
    device mounting
    Flush
    fixing mode
    By screws and claws
    [Ue] rated operational voltage
    250 V
    maximum switching current
    10 mA
    Environment
    environmental health and issues
    Halogen free
    Packing Units
    Unit Type of Package 1
    PCE
    Number of Units in Package 1
    1
    Package 1 Weight
    97 g
    Package 1 Height
    5.3 cm
    Package 1 width
    7.6 cm
    Package 1 Length
    7.6 cm
    Unit Type of Package 2
    CAR
    Number of Units in Package 2
    50
    Package 2 Weight
    5.26 kg
    Package 2 Height
    18.5 cm
    Package 2 width
    30 cm
    Package 2 Length
    40 cm
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
     Pro-active China RoHS declaration (out of China RoHS legal scope)
    Environmental Disclosure
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages7
    • English7
    • Russian2
    Certificate
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 2.9 MB
    Date 2/20/18
    prp.document.label.format pdf
    Size 1.3 MB
    Date 5/5/17
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    MTN318901 : Roller shutter push-button insert for cylinder locks, 2-pole
    Description
    Roller shutter push-button insert for cylinder locks, 2-pole
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/12/20
    Description
    Roller shutter push-button insert for cylinder locks, 2-pole
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    MTN318901 : Roller shutter push-button insert for cylinder locks, 2-pole
    Description
    Roller shutter push-button insert for cylinder locks, 2-pole
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/12/20
    Description
    Roller shutter push-button insert for cylinder locks, 2-pole
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 1,015.4 KB
    Date 7/1/11
    Description
    PEP System M
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    MTN318901 : Roller shutter push-button insert for cylinder locks, 2-pole
    Description
    Roller shutter push-button insert for cylinder locks, 2-pole
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/12/20
    Description
    Roller shutter push-button insert for cylinder locks, 2-pole
    Technical leaflet
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 90.9 KB
    Date 3/17/10
    Description
    Product datasheet
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.