Welcome to the Schneider Electric corporate Website

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   Merten System M
Schneider Electric MTN319018 Image

MTN319018

Schneider Electric MTN319018 Image
MTN319018

Light signal E 10 insert, hood, red

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range of product
    Merten inserts
    product or component type
    Insert
    colour tint
    Red
    IP degree of protection
    IP20
    Complementary
    device mounting
    Flush
    rated lamp wattage
    3 W
    bulb base
    E10
    material
    Metal
    Plastic
    Environment
    environmental health and issues
    Halogen free
    Packing Units
    Unit Type of Package 1
    PCE
    Number of Units in Package 1
    1
    Package 1 Weight
    64 g
    Package 1 Height
    4.6 cm
    Package 1 width
    7.3 cm
    Package 1 Length
    7.3 cm
    Unit Type of Package 2
    BB1
    Number of Units in Package 2
    10
    Package 2 Weight
    732 g
    Package 2 Height
    27 cm
    Package 2 width
    8 cm
    Package 2 Length
    16 cm
    Unit Type of Package 3
    S02
    Number of Units in Package 3
    50
    Package 3 Weight
    4.12 kg
    Package 3 Height
    15 cm
    Package 3 width
    30 cm
    Package 3 Length
    40 cm
    Offer Sustainability
    EU RoHS Directive
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
     Pro-active China RoHS declaration (out of China RoHS legal scope)
    Environmental Disclosure
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages6
    • English6
    • Russian1
    Certificate
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 2.9 MB
    Date 2/20/18
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    MTN319018 : Light signal E 10 insert, hood, red
    Description
    Light signal E 10 insert, hood, red
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/5/20
    Description
    Light signal E 10 insert, hood, red
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    MTN319018 : Light signal E 10 insert, hood, red
    Description
    Light signal E 10 insert, hood, red
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/5/20
    Description
    Light signal E 10 insert, hood, red
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 945.8 KB
    Date 6/22/09
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    MTN319018 : Light signal E 10 insert, hood, red
    Description
    Light signal E 10 insert, hood, red
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/5/20
    Description
    Light signal E 10 insert, hood, red
    Technical leaflet
    Format
    Size
    Date
    Add to My Documents
    dshe_Light signal E 10 insert, hood, red (Version 1.0)
    Description
    Product datasheet
    prp.document.label.format pdf
    Size 89 KB
    Date 3/17/10
    Description
    Product datasheet
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.