Welcome to the Schneider Electric corporate Website

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   Merten System M
Schneider Electric MTN319544 Image
Discontinued

MTN319544

Schneider Electric MTN319544 Image
Discontinued
MTN319544

Cen.pl. f. two way key switch insert f. DIN cyl. locks, white, glossy, System M

Show more characteristics
MTN319544 has not been replaced. Please contact your customer care center for more information.
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    product brand
    Schneider Electric
    range
    Merten System M
    range of product
    Merten System M
    aesthetic name
    M-Plan glass
    M-Arc
    M-Elegance
    M-Plan
    System M
    M-Star
    M-Smart
    product or component type
    Cover plate
    colour tint
    White glossy
    colour code
    RAL 1013
    Complementary
    product destination
    key
    material
    Polycarbonate brilliant
    fixing mode
    By clamp
    Environment
    IP degree of protection
    IP20
    environmental health and issues
    Halogen free
    Packing Units
    Package 1 Weight
    0.020 kg
    Package 1 Height
    42.000 mm
    Package 1 width
    74.000 mm
    Package 1 Length
    74.000 mm