Welcome to the Schneider Electric corporate Website

Select your location

View all   Merten System Design
Schneider Electric MTN3304-6036 Image

MTN3304-6036

Schneider Electric MTN3304-6036 Image
MTN3304-6036

Rocker IP44, stainless steel, System Design

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    product brand
    Schneider Electric
    range
    Merten System Design
    range of product
    Merten System Design
    aesthetic name
    System Design
    product or component type
    Rocker
    colour tint
    Stainless steel glossy
    Complementary
    range compatibility
    switch
    product destination
    single switch or button
    material
    ABS (acrylonitrile butadiene-styrene) glossy
    surface treatment
    Varnished
    fixing mode
    By clamp
    length
    70 mm
    height
    27 mm
    width
    71 mm
    Environment
    IP degree of protection
    IP44
    environmental health and issues
    Halogen free
    Offer Sustainability
    EU RoHS Directive
    Under investigation
  • View more View less

    Documents

    Language
    • All Languages9
    • English9
    • German3
    Certificate
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 396.5 KB
    Date 2/16/19
    prp.document.label.format pdf
    Size 464.1 KB
    Date 12/20/18
    prp.document.label.format pdf
    Size 466.3 KB
    Date 12/20/18
    prp.document.label.format pdf
    Size 4.4 MB
    Date 12/19/17
    prp.document.label.format pdf
    Size 4.4 MB
    Date 12/19/17
    prp.document.label.format pdf
    Size 2.5 MB
    Date 8/29/16
    prp.document.label.format pdf
    Size 3.6 MB
    Date 8/29/16
    prp.document.label.format pdf
    Size 2.4 MB
    Date 8/29/16
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    MTN3304-6036 : MTN3304-6036_ROHS_DECLARATION
    Description
    MTN3304-6036_ROHS_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 6/4/20
    Description
    MTN3304-6036_ROHS_DECLARATION
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /