Welcome to the Schneider Electric corporate Website

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   Merten System Design
Schneider Electric MTN3305-6050 Image

MTN3305-6050

Schneider Electric MTN3305-6050 Image
MTN3305-6050

Rocker marked bell, nickel metallic, System Design

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    product brand
    Schneider Electric
    range
    Merten System Design
    range of product
    Merten System Design
    aesthetic name
    System Design
    product or component type
    Rocker
    device presentation
    Without frame
    colour tint
    Nickel metallic
    Complementary
    range compatibility
    switch
    product destination
    1 gang single switch or button
    material
    Metal metallic
    surface treatment
    Varnished
    marking
    Bell symbol
    device mounting
    Flush
    fixing mode
    By clamp
    length
    70 mm
    height
    27 mm
    width
    71 mm
    Environment
    IP degree of protection
    IP20
    environmental health and issues
    Halogen free
    Packing Units
    Unit Type of Package 1
    PCE
    Number of Units in Package 1
    1
    Package 1 Weight
    42 g
    Package 1 Height
    2.5 cm
    Package 1 width
    7 cm
    Package 1 Length
    7 cm
    Unit Type of Package 2
    BB1
    Number of Units in Package 2
    5
    Package 2 Weight
    240 g
    Package 2 Height
    6.9 cm
    Package 2 width
    7.1 cm
    Package 2 Length
    12.3 cm
    Unit Type of Package 3
    CAR
    Number of Units in Package 3
    120
    Package 3 Weight
    6.17 kg
    Package 3 Height
    18.5 cm
    Package 3 width
    30 cm
    Package 3 Length
    40 cm
    Offer Sustainability
    EU RoHS Directive
    Under investigation
  • View more View less

    Documents

    Language
    • English1
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    MTN3305-6050 : Rocker marked bell, nickel metallic, System Design
    Description
    Rocker marked bell, nickel metallic, System Design
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/8/20
    Description
    Rocker marked bell, nickel metallic, System Design
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.