Welcome to the Schneider Electric corporate Website

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   Merten System M
Schneider Electric MTN3365-0319 Image
Discontinued

MTN3365-0319

Schneider Electric MTN3365-0319 Image
Discontinued
MTN3365-0319

Rocker with labelling field and marked Bell, polar white, glossy, SystemM

Show more characteristics
MTN3365-0319 has not been replaced. Please contact your customer care center for more information.
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    product brand
    Schneider Electric
    range
    Merten System M
    range of product
    Merten System M
    aesthetic name
    M-Arc
    M-Smart
    M-Elegance
    M-Plan glass
    M-Plan
    M-Star
    System M
    product or component type
    Rocker
    colour tint
    Polar white glossy
    colour code
    RAL 9010
    Complementary
    product destination
    single switch or button
    material
    Polycarbonate brilliant
    marking
    Bell symbol
    fixing mode
    By clamp
    Environment
    IP degree of protection
    IP20
    environmental health and issues
    Halogen free
    Packing Units
    Package 1 Weight
    0.018 kg
    Package 1 Height
    24.500 mm
    Package 1 width
    55.500 mm
    Package 1 Length
    55.500 mm
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages17
    • English17
    • Dutch2
    • French7
    • German9
    • Norwegian1
    Certificate
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 466.3 KB
    Date 12/20/18
    prp.document.label.format pdf
    Size 464.1 KB
    Date 12/20/18
    prp.document.label.format pdf
    Size 4.4 MB
    Date 12/19/17
    prp.document.label.format pdf
    Size 4.4 MB
    Date 12/19/17
    prp.document.label.format pdf
    Size 2.4 MB
    Date 8/29/16
    prp.document.label.format pdf
    Size 2.5 MB
    Date 8/29/16
    prp.document.label.format pdf
    Size 3.6 MB
    Date 8/29/16
    prp.document.label.format pdf
    Size 303.3 KB
    Date 4/12/12
    prp.document.label.format pdf
    Size 690.1 KB
    Date 7/1/10
    prp.document.label.format pdf
    Size 1.2 MB
    Date 7/1/10
    prp.document.label.format pdf
    Size 169.1 KB
    Date 6/22/10
    prp.document.label.format pdf
    Size 647 KB
    Date 9/5/07
    prp.document.label.format pdf
    Size 303.3 KB
    Date 4/12/07
    prp.document.label.format pdf
    Size 195.6 KB
    Date 3/27/07
    prp.document.label.format pdf
    Size 373.5 KB
    Date 3/26/07
    prp.document.label.format pdf
    Size 78.4 KB
    Date 12/10/03
    prp.document.label.format pdf
    Size 218.7 KB
    Date 7/26/00
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.