Welcome to the Schneider Electric corporate Website

Select your location

View all   Merten System Design
Schneider Electric MTN4010-6533 Image

MTN4010-6533

Schneider Electric MTN4010-6533 Image
MTN4010-6533

D-Life frame, 1-gang, sahara

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range
    Merten System Design
    aesthetic name
    D-Life
    product or component type
    Cover frame
    colour tint
    Sahara matt
    Complementary
    number of gangs
    1 gang
    mounting mode
    Horizontal and vertical
    material
    ABS (acrylonitrile butadiene-styrene) matt
    surface treatment
    Varnished
    market segment
    Residential
    height
    90 mm
    width
    90 mm
    depth
    12 mm
    Environment
    IP degree of protection
    IP20
    environmental health and issues
    Halogen free
    Offer Sustainability
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
     Pro-active China RoHS declaration (out of China RoHS legal scope)
  • View more View less

    Documents

    Language
    • All Languages5
    • English5
    • German2
    Certificate
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 426.7 KB
    Date 9/28/16
    prp.document.label.format pdf
    Size 1.3 MB
    Date 9/28/16
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    MTN4010-6533 : D-Life frame, 1-gang, sahara
    Description
    D-Life frame, 1-gang, sahara
    prp.document.label.format pdf
    Size 195.3 KB
    Date 6/1/20
    Description
    D-Life frame, 1-gang, sahara
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    MTN4010-6533 : D-Life frame, 1-gang, sahara
    Description
    D-Life frame, 1-gang, sahara
    prp.document.label.format pdf
    Size 195.3 KB
    Date 6/1/20
    Description
    D-Life frame, 1-gang, sahara
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    MTN4010-6533 : D-Life frame, 1-gang, sahara
    Description
    D-Life frame, 1-gang, sahara
    prp.document.label.format pdf
    Size 195.3 KB
    Date 6/1/20
    Description
    D-Life frame, 1-gang, sahara
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /