Welcome to the Schneider Electric corporate Website

Select your location

View all   Merten System Design
Schneider Electric MTN4020-6534 Image

MTN4020-6534

Schneider Electric MTN4020-6534 Image
MTN4020-6534

D-Life frame, 2-gang, anthracite

Show more characteristics
The maximum number of products that can be compared is 4

  • Main
    range
    Merten System Design
    aesthetic name
    D-Life
    product or component type
    Cover frame
    colour tint
    Anthracite matt
    Complementary
    number of gangs
    2 gangs
    mounting mode
    Horizontal and vertical
    material
    ABS (acrylonitrile butadiene-styrene) matt
    surface treatment
    Varnished
    market segment
    Residential
    height
    90 mm
    width
    163 mm
    depth
    12 mm
    Environment
    IP degree of protection
    IP20
    environmental health and issues
    Halogen free
    Offer Sustainability
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Not applicable, out of EU RoHS legal scope
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
  • View more View less

    Documents

    Language
    • All Languages6
    • English6
    • German2
    Certificate
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 1.3 MB
    Date 9/28/16
    prp.document.label.format pdf
    Size 426.7 KB
    Date 9/28/16
    Catalogue page
    Format
    Size
    Date
    Add to My Documents
    Merten System Design Catalogue pages 05/2018 (Version 1.2)
    Description
    Catalog pages for Merten System Design
    prp.document.label.format pdf
    Size 19 MB
    Date 5/15/18
    Description
    Catalog pages for Merten System Design
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    MTN4020-6534 : D-Life frame, 2-gang, anthracite
    Description
    D-Life frame, 2-gang, anthracite
    prp.document.label.format pdf
    Size 195.3 KB
    Date 2/19/20
    Description
    D-Life frame, 2-gang, anthracite
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 1 MB
    Date 6/22/09
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    MTN4020-6534 : D-Life frame, 2-gang, anthracite
    Description
    D-Life frame, 2-gang, anthracite
    prp.document.label.format pdf
    Size 195.3 KB
    Date 2/19/20
    Description
    D-Life frame, 2-gang, anthracite
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /