Welcome to the Schneider Electric corporate Website

Select your location

View all Merten System Design
Schneider Electric MTN4020-6535 Image

MTN4020-6535

Schneider Electric MTN4020-6535 Image
MTN4020-6535

D-Life frame, 2-gang, lotus white

Show more characteristics
The maximum number of products that can be compared is 4

  • Main
    range
    Merten System Design
    aesthetic name
    D-Life
    product or component type
    Cover frame
    colour tint
    Lotus white glossy
    colour code
    RAL 9003
    Complementary
    number of gangs
    2 gangs
    mounting mode
    Horizontal and vertical
    material
    ABS (acrylonitrile butadiene-styrene) glossy
    market segment
    Residential
    height
    90 mm
    width
    163 mm
    depth
    12 mm
    Environment
    IP degree of protection
    IP20
    environmental health and issues
    Halogen free
    Offer Sustainability
    EU RoHS Directive
    Under investigation
  • View more View less

    Documents

    Language
    • All Languages5
    • English5
    • German2
    Certificate
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 1.3 MB
    Date 9/28/16
    Size pdf
    Size 426.7 KB
    Date 9/28/16
    Catalogue page
    Format
    Size
    Date
    Add to My Documents
    Merten System Design Catalogue pages 05/2018 (Version 1.2)
    Description
    Catalog pages for Merten System Design
    Size pdf
    Size 19 MB
    Date 5/15/18
    Description
    Catalog pages for Merten System Design
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    MTN4020-6535 : MTN4020-6535_ROHS_CHINA_DECLARATION
    Description
    MTN4020-6535_ROHS_CHINA_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 1/25/20
    Description
    MTN4020-6535_ROHS_CHINA_DECLARATION
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    MTN4020-6535 : MTN4020-6535_ROHS_DECLARATION
    Description
    MTN4020-6535_ROHS_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 1/25/20
    Description
    MTN4020-6535_ROHS_DECLARATION
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /