Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Merten System Design
Schneider Electric MTN4020-6550 Image

MTN4020-6550

Schneider Electric MTN4020-6550 Image
MTN4020-6550

D-Life metal frame, 2-gang, nickel metallic

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    Merten System Design
    aesthetic name
    D-Life
    product or component type
    Cover frame
    colour tint
    Nickel metallic
    Complementary
    number of gangs
    2 gangs
    mounting mode
    Horizontal and vertical
    material
    Zamak metallic
    surface treatment
    Varnished
    market segment
    Residential
    height
    90 mm
    width
    163 mm
    depth
    12 mm
    Environment
    IP degree of protection
    IP20
    environmental health and issues
    Halogen free
    Offer Sustainability
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Not applicable, out of EU RoHS legal scope
  • View more View less

    Documents

    Language
    • All Languages5
    • English5
    • German2
    Certificate
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 1.3 MB
    Date 9/28/16
    Size pdf
    Size 426.7 KB
    Date 9/28/16
    Catalogue page
    Format
    Size
    Date
    Add to My Documents
    Merten System Design Catalogue pages 05/2018 (Version 1.2)
    Description
    Catalog pages for Merten System Design
    Size pdf
    Size 19 MB
    Date 5/15/18
    Description
    Catalog pages for Merten System Design
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    D-Life metal frame, 2-gang, nickel metallic
    Description
    D-Life metal frame, 2-gang, nickel metallic
    Size pdf
    Size 195.3 KB
    Date 11/21/19
    Description
    D-Life metal frame, 2-gang, nickel metallic
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    D-Life metal frame, 2-gang, nickel metallic
    Description
    D-Life metal frame, 2-gang, nickel metallic
    Size pdf
    Size 195.3 KB
    Date 11/21/19
    Description
    D-Life metal frame, 2-gang, nickel metallic
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /