Welcome to the Schneider Electric corporate Website

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   Merten System Design
Schneider Electric MTN4020-6551 Image

MTN4020-6551

Schneider Electric MTN4020-6551 Image
MTN4020-6551

D-Life metal frame, 2-gang, champagne metallic

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range
    Merten System Design
    aesthetic name
    D-Life
    product or component type
    Cover frame
    colour tint
    Champagne metallic
    Complementary
    number of gangs
    2 gangs
    mounting mode
    Horizontal and vertical
    material
    Zamak metallic
    surface treatment
    Varnished
    market segment
    Residential
    height
    90 mm
    width
    163 mm
    depth
    12 mm
    Environment
    IP degree of protection
    IP20
    environmental health and issues
    Halogen free
    Packing Units
    Unit Type of Package 1
    PCE
    Number of Units in Package 1
    1
    Package 1 Weight
    172 g
    Package 1 Height
    1.8 cm
    Package 1 width
    9.8 cm
    Package 1 Length
    24.5 cm
    Unit Type of Package 2
    CAR
    Number of Units in Package 2
    58
    Package 2 Weight
    10.45 kg
    Package 2 Height
    32.5 cm
    Package 2 width
    30 cm
    Package 2 Length
    40 cm
    Offer Sustainability
    EU RoHS Directive
    Not applicable, out of EU RoHS legal scope
  • View more View less

    Documents

    Language
    • All Languages3
    • English3
    • German2
    Certificate
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 426.7 KB
    Date 9/28/16
    prp.document.label.format pdf
    Size 1.3 MB
    Date 9/28/16
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    MTN4020-6551 : D-Life metal frame, 2-gang, champagne metallic
    Description
    D-Life metal frame, 2-gang, champagne metallic
    prp.document.label.format pdf
    Size 195.3 KB
    Date 8/12/20
    Description
    D-Life metal frame, 2-gang, champagne metallic
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.