Welcome to the Schneider Electric corporate Website

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   Merten System Design
Schneider Electric MTN4030-6534 Image

MTN4030-6534

Schneider Electric MTN4030-6534 Image
MTN4030-6534

D-Life frame, 3-gang, anthracite

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range
    Merten System Design
    aesthetic name
    D-Life
    product or component type
    Cover frame
    colour tint
    Anthracite matt
    Complementary
    number of gangs
    3 gangs
    mounting mode
    Horizontal and vertical
    material
    ABS (acrylonitrile butadiene-styrene) matt
    surface treatment
    Varnished
    market segment
    Residential
    height
    90 mm
    width
    234 mm
    depth
    12 mm
    Environment
    IP degree of protection
    IP20
    environmental health and issues
    Halogen free
    Packing Units
    Unit Type of Package 1
    PCE
    Number of Units in Package 1
    1
    Package 1 Weight
    39 g
    Package 1 Height
    1.2 cm
    Package 1 width
    8.4 cm
    Package 1 Length
    23.3 cm
    Unit Type of Package 2
    BB1
    Number of Units in Package 2
    2
    Package 2 Weight
    104 g
    Package 2 Height
    2.6 cm
    Package 2 width
    23.7 cm
    Package 2 Length
    9.2 cm
    Unit Type of Package 3
    CAR
    Number of Units in Package 3
    64
    Package 3 Weight
    3.73 kg
    Package 3 Height
    18.5 cm
    Package 3 width
    30 cm
    Package 3 Length
    40 cm
    Offer Sustainability
    EU RoHS Directive
    Not applicable, out of EU RoHS legal scope
    Environmental Disclosure
  • View more View less

    Documents

    Language
    • All Languages4
    • English4
    • German2
    Certificate
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 426.7 KB
    Date 9/28/16
    prp.document.label.format pdf
    Size 1.3 MB
    Date 9/28/16
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    MTN4030-6534 : D-Life frame, 3-gang, anthracite
    Description
    D-Life frame, 3-gang, anthracite
    prp.document.label.format pdf
    Size 195.3 KB
    Date 8/9/20
    Description
    D-Life frame, 3-gang, anthracite
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 1 MB
    Date 6/22/09
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.