Welcome to the Schneider Electric corporate Website

Select your location

View all   Merten System Design
Schneider Electric MTN4030-6552 Image

MTN4030-6552

Schneider Electric MTN4030-6552 Image
MTN4030-6552

D-Life metal frame, 3-gang, mocca metallic

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range
    Merten System Design
    aesthetic name
    D-Life
    product or component type
    Cover frame
    colour tint
    Mocca metallic
    Complementary
    number of gangs
    3 gangs
    mounting mode
    Horizontal and vertical
    material
    Zamak metallic
    surface treatment
    Varnished
    market segment
    Residential
    height
    90 mm
    width
    234 mm
    depth
    12 mm
    Environment
    IP degree of protection
    IP20
    environmental health and issues
    Halogen free
    Offer Sustainability
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Not applicable, out of EU RoHS legal scope
  • View more View less

    Documents

    Language
    • All Languages4
    • English4
    • German2
    Certificate
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 1.3 MB
    Date 9/28/16
    prp.document.label.format pdf
    Size 426.7 KB
    Date 9/28/16
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    MTN4030-6552 : D-Life metal frame, 3-gang, mocca metallic
    Description
    D-Life metal frame, 3-gang, mocca metallic
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/29/20
    Description
    D-Life metal frame, 3-gang, mocca metallic
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    MTN4030-6552 : D-Life metal frame, 3-gang, mocca metallic
    Description
    D-Life metal frame, 3-gang, mocca metallic
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/29/20
    Description
    D-Life metal frame, 3-gang, mocca metallic
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /