Welcome to the Schneider Electric corporate Website

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   Merten System M
Schneider Electric MTN4040-3278 Image
To be discontinued

MTN4040-3278

Green premium brand logo
Schneider Electric MTN4040-3278 Image
To be discontinued
MTN4040-3278
Green premium brand logo

Real glass frame, 4-gang, Sapphire blue, M-Elegance

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range
    Merten System M
    aesthetic name
    M-Elegance glass
    product or component type
    Cover frame
    colour tint
    Sapphire blue
    Complementary
    number of gangs
    4 gangs
    mounting mode
    Horizontal and vertical
    material
    Glass brilliant
    surface treatment
    Transparent
    market segment
    Residential
    Small commercial
    Environment
    IP degree of protection
    IP20
    environmental health and issues
    Halogen free
    Packing Units
    Unit Type of Package 1
    PCE
    Number of Units in Package 1
    1
    Package 1 Weight
    288 g
    Package 1 Height
    2.5 cm
    Package 1 width
    9.5 cm
    Package 1 Length
    31.1 cm
    Unit Type of Package 2
    CAR
    Number of Units in Package 2
    22
    Package 2 Weight
    6.74 kg
    Package 2 Height
    18.5 cm
    Package 2 width
    30 cm
    Package 2 Length
    40 cm
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information
    Environmental Disclosure
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages29
    • English29
    • Dutch3
    • Finnish3
    • French3
    • German18
    • Russian2
    • Swedish2
    Certificate
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 1.3 MB
    Date 5/28/19
    prp.document.label.format pdf
    Size 1.6 MB
    Date 5/28/19
    prp.document.label.format pdf
    Size 396.5 KB
    Date 2/16/19
    prp.document.label.format pdf
    Size 466.3 KB
    Date 12/20/18
    prp.document.label.format pdf
    Size 464.1 KB
    Date 12/20/18
    prp.document.label.format pdf
    Size 3.4 MB
    Date 12/19/17
    prp.document.label.format pdf
    Size 5.1 MB
    Date 12/19/17
    prp.document.label.format pdf
    Size 426.7 KB
    Date 9/28/16
    prp.document.label.format pdf
    Size 1.3 MB
    Date 9/28/16
    prp.document.label.format pdf
    Size 3.6 MB
    Date 8/29/16
    prp.document.label.format pdf
    Size 2.4 MB
    Date 8/29/16
    prp.document.label.format pdf
    Size 1.4 MB
    Date 8/29/16
    prp.document.label.format pdf
    Size 2.5 MB
    Date 8/29/16
    prp.document.label.format pdf
    Size 2 MB
    Date 8/24/16
    prp.document.label.format pdf
    Size 211.7 KB
    Date 2/25/16
    prp.document.label.format pdf
    Size 1.6 MB
    Date 2/19/16
    prp.document.label.format pdf
    Size 511.1 KB
    Date 11/30/15
    prp.document.label.format pdf
    Size 966 KB
    Date 10/21/15
    prp.document.label.format pdf
    Size 1.4 MB
    Date 10/12/15
    prp.document.label.format pdf
    Size 2.5 MB
    Date 9/25/14
    prp.document.label.format pdf
    Size 784.3 KB
    Date 6/28/13
    prp.document.label.format pdf
    Size 792.6 KB
    Date 6/27/13
    prp.document.label.format pdf
    Size 792.6 KB
    Date 7/23/12
    Instruction sheet
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 200.8 KB
    Date 9/20/16
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    MTN4040-3278 : Real glass frame, 4-gang, Sapphire blue, M-Elegance
    Description
    Real glass frame, 4-gang, Sapphire blue, M-Elegance
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/14/20
    Description
    Real glass frame, 4-gang, Sapphire blue, M-Elegance
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    MTN4040-3278 : Real glass frame, 4-gang, Sapphire blue, M-Elegance
    Description
    Real glass frame, 4-gang, Sapphire blue, M-Elegance
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/14/20
    Description
    Real glass frame, 4-gang, Sapphire blue, M-Elegance
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 1 MB
    Date 6/22/09
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    MTN4040-3278 : Real glass frame, 4-gang, Sapphire blue, M-Elegance
    Description
    Real glass frame, 4-gang, Sapphire blue, M-Elegance
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/14/20
    Description
    Real glass frame, 4-gang, Sapphire blue, M-Elegance
    Technical leaflet
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 101.3 KB
    Date 3/17/10
    Description
    Product datasheet
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.