Welcome to the Schneider Electric corporate Website

Select your location

View all   Merten System M
Schneider Electric MTN405192 Image
Discontinued

MTN405192

Schneider Electric MTN405192 Image
Discontinued
MTN405192

Wood frame, 1-gang, Cherry wood, M-Elegance

Show more characteristics
Commercial status
Discontinued on 03 February 2017
  has not been replaced. Please contact your customer care center for more information.
The maximum number of products that can be compared is 4

  • Main
    range
    Merten System M
    aesthetic name
    M-Elegance wood
    product or component type
    Cover frame
    colour tint
    Cherry wood
    Complementary
    number of gangs
    1 gang
    mounting mode
    Horizontal and vertical
    material
    Wood matt
    Environment
    IP degree of protection
    IP20
    environmental health and issues
    Halogen free
    Contractual warranty
    Warranty
    18 months
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /