Welcome to the Schneider Electric corporate Website

Select your location

View all   Merten System Design
Schneider Electric MTN4123-6052 Image

MTN4123-6052

Schneider Electric MTN4123-6052 Image
MTN4123-6052

Central plate for antenna sock.-out.s 2/3 holes, mocca metallic, System Design

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range
    Merten System Design
    aesthetic name
    System Design
    product or component type
    Central plate
    product destination
    Antenna socket-outlet
    colour tint
    Mocca
    Complementary
    range compatibility
    antenna socket-outlet
    material
    ABS (acrylonitrile butadiene-styrene)
    fixing mode
    Plug-in
    device mounting
    Flush
    length
    71 mm
    height
    10 mm
    width
    71 mm
    Environment
    environmental health and issues
    Halogen free
    Offer Sustainability
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Not applicable, out of EU RoHS legal scope
  • View more View less

    Documents

    Language
    • English2
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    MTN4123-6052 : Central plate for antenna sock.-out.s 2/3 holes, mocca metallic, System Design
    Description
    Central plate for antenna sock.-out.s 2/3 holes, mocca metallic, System Design
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/26/20
    Description
    Central plate for antenna sock.-out.s 2/3 holes, mocca metallic, System Design
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    MTN4123-6052 : Central plate for antenna sock.-out.s 2/3 holes, mocca metallic, System Design
    Description
    Central plate for antenna sock.-out.s 2/3 holes, mocca metallic, System Design
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/26/20
    Description
    Central plate for antenna sock.-out.s 2/3 holes, mocca metallic, System Design
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /