Welcome to the Schneider Electric corporate Website

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   Merten System Design
Schneider Electric MTN4215-6035 Image

MTN4215-6035

Schneider Electric MTN4215-6035 Image
MTN4215-6035

Central plate for RJ11 and RJ12 lotus white, System Design

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range
    Merten System Design
    aesthetic name
    System Design
    product or component type
    Central plate
    device presentation
    Insert
    product destination
    RJ11 and RJ12 connector
    colour tint
    Lotus white
    Complementary
    range compatibility
    telephone socket
    material
    ABS (acrylonitrile butadiene-styrene)
    surface finish
    Glossy
    fixing mode
    By screws and claws
    device mounting
    Flush
    length
    71 mm
    height
    23 mm
    width
    71 mm
    Environment
    environmental health and issues
    Halogen free
    Packing Units
    Unit Type of Package 1
    PCE
    Number of Units in Package 1
    1
    Package 1 Weight
    19 g
    Package 1 Height
    2.3 cm
    Package 1 width
    7.1 cm
    Package 1 Length
    7.1 cm
    Unit Type of Package 2
    BB1
    Number of Units in Package 2
    5
    Package 2 Weight
    124 g
    Package 2 Height
    7 cm
    Package 2 width
    7 cm
    Package 2 Length
    12 cm
    Unit Type of Package 3
    CAR
    Number of Units in Package 3
    120
    Package 3 Weight
    3.38 kg
    Package 3 Height
    18.5 cm
    Package 3 width
    30 cm
    Package 3 Length
    40 cm
    Offer Sustainability
    EU RoHS Directive
    Not applicable, out of EU RoHS legal scope
  • View more View less

    Documents

    Language
    • English2
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    MTN4215-6035 : Central plate for RJ11 and RJ12 lotus white, System Design
    Description
    Central plate for RJ11 and RJ12 lotus white, System Design
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/12/20
    Description
    Central plate for RJ11 and RJ12 lotus white, System Design
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    MTN4215-6035 : Central plate for RJ11 and RJ12 lotus white, System Design
    Description
    Central plate for RJ11 and RJ12 lotus white, System Design
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/12/20
    Description
    Central plate for RJ11 and RJ12 lotus white, System Design
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.