Welcome to the Schneider Electric corporate Website

Select your location

View all   Merten System M
Schneider Electric MTN4366-0100 Image

MTN4366-0100

Schneider Electric MTN4366-0100 Image
MTN4366-0100

Merten - Double USB charger insert 2,1 A

Show more characteristics
The maximum number of products that can be compared is 4

  • Main
    range of product
    Merten System M
    product or component type
    USB charger
    socket number
    2
    device presentation
    Device with fixing frame and claws
    output current
    2.1 A
    provided equipment
    USB charger
    type of packing
    Flow-pack
    Complementary
    device mounting
    Flush
    [Ue] rated operational voltage
    100...240 V AC +/- 10 % at 50/60 Hz
    [In] rated current
    180 mA
    energy efficiency ratio
    72
    maximum power consumption in W
    0.1 W
    nominal output power
    10.5 W
    input power
    12 W
    output voltage
    5 V DC 2.1 A
    connector type
    USB 2.0
    service life in hours
    30000 h 10.5 W
    number of terminals
    2 screw terminals
    shape of screw head
    Pozidriv No 1
    clamping connection capacity
    2 x 0.75...2 x 2.5 mm² for rigid cable(s)
    2 x 0.75...2 x 2.5 mm² for flexible cable(s)
    2 x 0.75...2 x 2.5 mm² for stranded cable(s)
    wire stripping length
    7 mm
    material
    PC (polycarbonate) GF10 FR: casing
    PC (polycarbonate) GF10 FR: internal cover
    protection type
    Electronic overload and temperature protection
    fixing mode
    By screws
    product compatibility
    Mobile/tablet Mac iOS
    Mobile/tablet Android
    Mobile/tablet Windows
    height
    45 mm
    width
    22.5 mm
    depth
    42 mm
    embedding depth
    30.8 mm
    Environment
    standards
    EN 60950-1
    EN 62684
    ETSI EN 301 489-4
    directives
    2002/95/EC - RoHS directive
    2004/108/EC - electromagnetic compatibility
    2002/96/EC - WEEE directive
    2006/95/EC - low voltage directive
    product certifications
    EAC
    environmental characteristic
    REACH Regulation (EC) No 1907/2006
    IK degree of protection
    IK04
    IP degree of protection
    IP20
    Offer Sustainability
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
  • View more View less

    Documents

    Language
    • All Languages9
    • English7
    • Bosnian1
    • Bulgarian1
    • Croatian1
    • Czech1
    • Dutch1
    • Estonian1
    • Finnish1
    • French2
    • German1
    • Greek1
    • Hungarian1
    • Kazakh1
    • Latvian1
    • Lithuanian1
    • Norwegian1
    • Polish1
    • Portuguese1
    • Romanian1
    • Russian3
    • Serbian1
    • Slovak1
    • Slovenian1
    • Spanish1
    • Swedish1
    • Turkish1
    • Ukrainian1
    Certificate
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 1.1 MB
    Date 1/19/18
    prp.document.label.format pdf
    Size 2.1 MB
    Date 5/12/17
    Instruction sheet
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 599.2 KB
    Date 5/4/17
    Catalogue page
    Format
    Size
    Date
    Add to My Documents
    LSB02869 System M Catalogue 07/2019 (Version 1.5)
    Description
    Product catalogue Merten System M
    prp.document.label.format pdf
    Size 64.6 MB
    Date 7/13/19
    Description
    Product catalogue Merten System M
    Merten System Design Catalogue pages 05/2018 (Version 1.2)
    Description
    Catalog pages for Merten System Design
    prp.document.label.format pdf
    Size 19 MB
    Date 5/15/18
    Description
    Catalog pages for Merten System Design
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    MTN4366-0100 : Merten - Double USB charger insert 2,1 A
    Description
    Merten - Double USB charger insert 2,1 A
    prp.document.label.format pdf
    Size 195.3 KB
    Date 2/21/20
    Description
    Merten - Double USB charger insert 2,1 A
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 728.4 KB
    Date 4/10/17
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    MTN4366-0100 : Merten - Double USB charger insert 2,1 A
    Description
    Merten - Double USB charger insert 2,1 A
    prp.document.label.format pdf
    Size 195.3 KB
    Date 2/21/20
    Description
    Merten - Double USB charger insert 2,1 A
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    MTN4366-0100 : Merten - Double USB charger insert 2,1 A
    Description
    Merten - Double USB charger insert 2,1 A
    prp.document.label.format pdf
    Size 195.3 KB
    Date 2/21/20
    Description
    Merten - Double USB charger insert 2,1 A
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.