Welcome to the Schneider Electric corporate Website

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   Merten System M
Schneider Electric MTN437114 Image

MTN437114

Schneider Electric MTN437114 Image
MTN437114

Central plate for fan rotary switch, anthracite, System M

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    product brand
    Schneider Electric
    range
    Merten System M
    range of product
    Merten System M
    aesthetic name
    M-Smart
    M-Plan glass
    M-Plan
    M-Arc
    System M
    M-Elegance
    M-Star
    product or component type
    Cover plate with toggle
    colour tint
    Anthracite
    colour code
    RAL 7024
    Complementary
    product destination
    switch or button
    material
    Polycarbonate matt
    fixing mode
    By clamp
    Environment
    IP degree of protection
    IP20
    environmental health and issues
    Halogen free
    Packing Units
    Unit Type of Package 1
    PCE
    Number of Units in Package 1
    1
    Package 1 Weight
    31 g
    Package 1 Height
    7.4 cm
    Package 1 width
    3.2 cm
    Package 1 Length
    7.4 cm
    Unit Type of Package 2
    CAR
    Number of Units in Package 2
    100
    Package 2 Weight
    3.41 kg
    Package 2 Height
    18.5 cm
    Package 2 width
    30 cm
    Package 2 Length
    40 cm
    Offer Sustainability
    EU RoHS Directive
    Under investigation
    Environmental Disclosure
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages5
    • English5
    • Russian1
    Certificate
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 511.1 KB
    Date 11/30/15
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    MTN437114 : Central plate for fan rotary switch, anthracite, System M
    Description
    Central plate for fan rotary switch, anthracite, System M
    prp.document.label.format pdf
    Size 195.3 KB
    Date 8/11/20
    Description
    Central plate for fan rotary switch, anthracite, System M
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 945.8 KB
    Date 6/22/09
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    MTN437114 : Central plate for fan rotary switch, anthracite, System M
    Description
    Central plate for fan rotary switch, anthracite, System M
    prp.document.label.format pdf
    Size 195.3 KB
    Date 8/11/20
    Description
    Central plate for fan rotary switch, anthracite, System M
    Technical leaflet
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 80.7 KB
    Date 3/17/10
    Description
    Product datasheet
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.