Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Merten System Design
Schneider Electric MTN4564-6035 Image

MTN4564-6035

Schneider Electric MTN4564-6035 Image
MTN4564-6035

Cen.pl. f. 2-gng modular jack w. label fld & dust slide, lotus white, Sys. Des.

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    Merten System Design
    aesthetic name
    System Design
    product or component type
    Central plate
    product destination
    Modular jack connector
    colour tint
    Lotus white
    Complementary
    range compatibility
    modular jack
    material
    ABS (acrylonitrile butadiene-styrene)
    surface finish
    Glossy
    fixing mode
    Plug-in
    device mounting
    Flush
    length
    71 mm
    height
    23 mm
    width
    71 mm
    Environment
    environmental characteristic
    Dustproof
    environmental health and issues
    Halogen free
    Offer Sustainability
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Not applicable, out of EU RoHS legal scope
  • View more View less

    Documents

    Language
    • English3
    Catalogue page
    Format
    Size
    Date
    Add to My Documents
    Merten System Design Catalogue pages 05/2018 (Version 1.2)
    Description
    Catalog pages for Merten System Design
    Size pdf
    Size 19 MB
    Date 5/15/18
    Description
    Catalog pages for Merten System Design
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    Cen.pl. f. 2-gng modular jack w. label fld & dust slide, lotus white, Sys. Des.
    Description
    Cen.pl. f. 2-gng modular jack w. label fld & dust slide, lotus white, Sys. Des.
    Size pdf
    Size 195.3 KB
    Date 12/10/19
    Description
    Cen.pl. f. 2-gng modular jack w. label fld & dust slide, lotus white, Sys. Des.
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    Cen.pl. f. 2-gng modular jack w. label fld & dust slide, lotus white, Sys. Des.
    Description
    Cen.pl. f. 2-gng modular jack w. label fld & dust slide, lotus white, Sys. Des.
    Size pdf
    Size 195.3 KB
    Date 12/10/19
    Description
    Cen.pl. f. 2-gng modular jack w. label fld & dust slide, lotus white, Sys. Des.
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /