Welcome to the Schneider Electric corporate Website

Select your location

View all   Merten System Design
Schneider Electric MTN4574-6034 Image

MTN4574-6034

Schneider Electric MTN4574-6034 Image
MTN4574-6034

Cen.pl. 2-gng w. labeling field f. Schneider Electric RJ45-Connctr.anthr.Sys.Des

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range
    Merten System Design
    aesthetic name
    System Design
    product or component type
    Central plate
    product destination
    RJ45 connectors
    colour tint
    Anthracite
    Complementary
    range compatibility
    RJ45 connector
    number of gangs
    2 gangs
    material
    ABS (acrylonitrile butadiene-styrene)
    fixing mode
    Plug-in
    device mounting
    Flush
    length
    71 mm
    height
    23 mm
    width
    71 mm
    Environment
    environmental characteristic
    Dustproof
    environmental health and issues
    Halogen free
    Offer Sustainability
    EU RoHS Directive
    Under investigation
  • View more View less

    Documents

    Language
    • English1
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    MTN4574-6034 : MTN4574-6034_ROHS_DECLARATION
    Description
    MTN4574-6034_ROHS_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/28/20
    Description
    MTN4574-6034_ROHS_DECLARATION
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /