Welcome to the Schneider Electric corporate Website

Select your location

View all   Merten System Design
Schneider Electric MTN4574-6035 Image

MTN4574-6035

Schneider Electric MTN4574-6035 Image
MTN4574-6035

Cen.pl. 2-gng w. label field f. Schneid. Elect. RJ45-Connctr.lotus wht,Sys.Des

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range
    Merten System Design
    aesthetic name
    System Design
    product or component type
    Central plate
    product destination
    RJ45 connectors
    colour tint
    Lotus white
    Complementary
    range compatibility
    RJ45 connector
    number of gangs
    2 gangs
    material
    ABS (acrylonitrile butadiene-styrene)
    surface finish
    Glossy
    fixing mode
    Plug-in
    device mounting
    Flush
    length
    71 mm
    height
    23 mm
    width
    71 mm
    Environment
    environmental characteristic
    Dustproof
    environmental health and issues
    Halogen free
    Offer Sustainability
    EU RoHS Directive
    Under investigation
  • View more View less

    Documents

    Language
    • English1
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    MTN4574-6035 : Cen.pl. 2-gng w. label field f. Schneid. Elect. RJ45-Connctr.lotus wht,Sys.Des
    Description
    Cen.pl. 2-gng w. label field f. Schneid. Elect. RJ45-Connctr.lotus wht,Sys.Des
    prp.document.label.format pdf
    Size 195.3 KB
    Date 6/6/20
    Description
    Cen.pl. 2-gng w. label field f. Schneid. Elect. RJ45-Connctr.lotus wht,Sys.Des
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /