Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Merten System M
Schneider Electric MTN465801 Image
Discontinued

MTN465801

Schneider Electric MTN465801 Image
Discontinued
MTN465801

RJ45 data socket Schneider Electric 1gang, Cat5 STP

Show more characteristics
  has not been replaced. Please contact your customer care center for more information.
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    product or component type
    Data socket
    data socket type
    RJ45
    socket additional information
    Suitable for one connector
    Usable in design
    With dust cover
    Complementary
    communication network category
    5
    cable entry
    Cable gland
    number of connectors
    1
    marking
    Colour coding
    device mounting
    Flush
    Surface
    fixing mode
    By screw
    fixing device
    Cable tie
    Duct
    Floor box/sub-floor
    installation direction
    Straight
    marking location
    Marking on legend holder
    Environment
    IP degree of protection
    IP20
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English2
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 945.8 KB
    Date 6/22/09
    Technical leaflet
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 89.8 KB
    Date 3/17/10
    Description
    Product datasheet
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /