Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Merten System M
Schneider Electric MTN466099 Image

MTN466099

Green premium brand logo
Schneider Electric MTN466099 Image
MTN466099
Green premium brand logo

Antenna end of line socket-outlet insert, 2 outputs R/TV+SAT

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    product or component type
    Antenna socket-outlet
    socket number
    2
    Complementary
    transmission frequency
    4…2400 kHz
    tap loss
    4.5 at 860 kHz
    5 at 2150 kHz
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    EU RoHS Directive
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages8
    • English7
    • Russian1
    User guide
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 240.5 KB
    Date 8/6/08
    Description
    None
    Certificate
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 511.1 KB
    Date 11/30/15
    Catalogue page
    Format
    Size
    Date
    Add to My Documents
    LSB02869 System M Catalogue 07/2019 (Version 1.5)
    Description
    Product catalogue Merten System M
    Size pdf
    Size 64.6 MB
    Date 7/13/19
    Description
    Product catalogue Merten System M
    Merten System Design Catalogue pages 05/2018 (Version 1.2)
    Description
    Catalog pages for Merten System Design
    Size pdf
    Size 19 MB
    Date 5/15/18
    Description
    Catalog pages for Merten System Design
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    Antenna end of line socket-outlet insert, 2 outputs R/TV+SAT
    Description
    Antenna end of line socket-outlet insert, 2 outputs R/TV+SAT
    Size pdf
    Size 195.3 KB
    Date 12/8/19
    Description
    Antenna end of line socket-outlet insert, 2 outputs R/TV+SAT
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    Antenna end of line socket-outlet insert, 2 outputs R/TV+SAT
    Description
    Antenna end of line socket-outlet insert, 2 outputs R/TV+SAT
    Size pdf
    Size 195.3 KB
    Date 12/8/19
    Description
    Antenna end of line socket-outlet insert, 2 outputs R/TV+SAT
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    Antenna end of line socket-outlet insert, 2 outputs R/TV+SAT
    Description
    Antenna end of line socket-outlet insert, 2 outputs R/TV+SAT
    Size pdf
    Size 195.3 KB
    Date 12/8/19
    Description
    Antenna end of line socket-outlet insert, 2 outputs R/TV+SAT
    Technical leaflet
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 149 KB
    Date 3/17/10
    Description
    Product datasheet
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /