Welcome to the Schneider Electric corporate Website

Select your location

View all   Merten System M
Schneider Electric MTN471244 Image

MTN471244

Schneider Electric MTN471244 Image
MTN471244

M-Smart frame, 2-gang with label.bracket, horizontal installation, white, glossy

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range
    Merten System M
    aesthetic name
    M-Smart
    product or component type
    Cover frame
    colour tint
    White glossy
    colour code
    RAL 1013
    additional information
    With label surface
    Complementary
    number of gangs
    2 gangs
    mounting mode
    Horizontal
    material
    Polycarbonate brilliant
    surface treatment
    Antibacterial
    market segment
    Residential
    Small commercial
    Environment
    IP degree of protection
    IP20
    environmental health and issues
    Halogen free
    Offer Sustainability
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Not applicable, out of EU RoHS legal scope
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages4
    • English3
    • German1
    • Russian1
    Certificate
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 1,010.6 KB
    Date 1/6/16
    prp.document.label.format pdf
    Size 511.1 KB
    Date 11/30/15
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    MTN471244 : MTN471244_ROHS_DECLARATION
    Description
    MTN471244_ROHS_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 6/5/20
    Description
    MTN471244_ROHS_DECLARATION
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    MTN471244 : MTN471244_REACH_DECLARATION
    Description
    MTN471244_REACH_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 6/5/20
    Description
    MTN471244_REACH_DECLARATION
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /