Welcome to the Schneider Electric corporate Website

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   Merten System M
Schneider Electric MTN478444 Image

MTN478444

Green premium brand logo
Schneider Electric MTN478444 Image
MTN478444
Green premium brand logo

M-Smart frame, 4-gang, white, glossy

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range
    Merten System M
    aesthetic name
    M-Smart
    product or component type
    Cover frame
    colour tint
    White glossy
    colour code
    RAL 1013
    Complementary
    number of gangs
    4 gangs
    mounting mode
    Horizontal and vertical
    material
    Polycarbonate brilliant
    market segment
    Small commercial
    Residential
    Environment
    IP degree of protection
    IP20
    environmental health and issues
    Halogen free
    Packing Units
    Unit Type of Package 1
    PCE
    Number of Units in Package 1
    1
    Package 1 Weight
    55 g
    Package 1 Height
    1 cm
    Package 1 width
    8.1 cm
    Package 1 Length
    29.5 cm
    Unit Type of Package 2
    BB1
    Number of Units in Package 2
    2
    Package 2 Weight
    132 g
    Package 2 Height
    2.5 cm
    Package 2 width
    8.6 cm
    Package 2 Length
    29.6 cm
    Unit Type of Package 3
    CAR
    Number of Units in Package 3
    44
    Package 3 Weight
    3.31 kg
    Package 3 Height
    18.5 cm
    Package 3 width
    30 cm
    Package 3 Length
    40 cm
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information
    Environmental Disclosure
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages6
    • English6
    • German1
    • Russian1
    Certificate
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 1,010.6 KB
    Date 1/6/16
    prp.document.label.format pdf
    Size 511.1 KB
    Date 11/30/15
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    MTN478444 : M-Smart frame, 4-gang, white, glossy
    Description
    M-Smart frame, 4-gang, white, glossy
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/13/20
    Description
    M-Smart frame, 4-gang, white, glossy
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    MTN478444 : M-Smart frame, 4-gang, white, glossy
    Description
    M-Smart frame, 4-gang, white, glossy
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/13/20
    Description
    M-Smart frame, 4-gang, white, glossy
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 1 MB
    Date 6/22/09
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    MTN478444 : M-Smart frame, 4-gang, white, glossy
    Description
    M-Smart frame, 4-gang, white, glossy
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/13/20
    Description
    M-Smart frame, 4-gang, white, glossy
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.