Welcome to the Schneider Electric corporate Website

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   Merten Anti-Vandalism
Schneider Electric MTN480360 Image

MTN480360

Schneider Electric MTN480360 Image
MTN480360

Frame, 3-gang, aluminium, Anti-vandalism

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range of product
    Merten Anti-vandalism
    aesthetic name
    Anti-vandalism
    product or component type
    Cover frame
    colour tint
    Aluminium
    Complementary
    number of gangs
    3 gangs
    mounting mode
    Vertical
    material
    Aluminium matt
    surface treatment
    Teflon coated
    Metallic
    Environment
    IP degree of protection
    IP20
    environmental health and issues
    Halogen free
    Packing Units
    Unit Type of Package 1
    PCE
    Number of Units in Package 1
    1
    Package 1 Weight
    243 g
    Package 1 Height
    24.5 cm
    Package 1 width
    1.2 cm
    Package 1 Length
    9.9 cm
    Unit Type of Package 2
    CAR
    Number of Units in Package 2
    58
    Package 2 Weight
    14.5 kg
    Package 2 Height
    18.5 cm
    Package 2 width
    30 cm
    Package 2 Length
    40 cm
    Offer Sustainability
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Environmental Disclosure
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages8
    • English8
    • French4
    Certificate
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 303.3 KB
    Date 4/12/12
    prp.document.label.format pdf
    Size 303.3 KB
    Date 4/12/07
    prp.document.label.format pdf
    Size 195.6 KB
    Date 3/27/07
    prp.document.label.format pdf
    Size 373.5 KB
    Date 3/26/07
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    MTN480360 : Frame, 3-gang, aluminium, Anti-vandalism
    Description
    Frame, 3-gang, aluminium, Anti-vandalism
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/5/20
    Description
    Frame, 3-gang, aluminium, Anti-vandalism
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 945.8 KB
    Date 6/22/09
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    MTN480360 : Frame, 3-gang, aluminium, Anti-vandalism
    Description
    Frame, 3-gang, aluminium, Anti-vandalism
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/5/20
    Description
    Frame, 3-gang, aluminium, Anti-vandalism
    Technical leaflet
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 82.2 KB
    Date 3/17/10
    Description
    Product datasheet
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.