Welcome to the Schneider Electric corporate Website

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   Merten System M
Schneider Electric MTN5121-6000 Image
Discontinued

MTN5121-6000

Schneider Electric MTN5121-6000 Image
Discontinued
MTN5121-6000

Push-button module Comfort, 2-gang, System Design

Show more characteristics
MTN5121-6000 has not been replaced. Please contact your customer care center for more information.
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range
    Merten System Design
    aesthetic name
    D-Life
    System Design
    product or component type
    Push-button module
    device presentation
    Without rocker
    Complementary
    number of gangs
    2 gangs
    number of FUNCTION keys
    4
    control type
    Local control switch
    Local control dimming up/down control
    Global control roller blind
    Global control switch
    Local control roller blind
    Global control calling up/saving scenes
    Global control dimming up/down control
    Local control starting staircase timer (with/without warning)
    Local control pulse generator
    Local control sunshade function
    Local control calling up/saving scenes
    device mounting
    Flush
    Environment
    environmental health and issues
    Halogen free
    Packing Units
    Package 1 Weight
    0.020 kg
    Package 1 Height
    42.000 mm
    Package 1 width
    73.000 mm
    Package 1 Length
    73.000 mm
  • View more View less

    Documents

    Language
    • All Languages9
    • English5
    • Dutch1
    • German1
    • Russian4
    • Spanish1
    User guide
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 2.1 MB
    Date 1/26/17
    prp.document.label.format pdf
    Size 2.1 MB
    Date 1/26/17
    prp.document.label.format pdf
    Size 2.1 MB
    Date 1/26/17
    prp.document.label.format pdf
    Size 2.2 MB
    Date 1/26/17
    prp.document.label.format pdf
    Size 2.1 MB
    Date 1/26/17
    Certificate
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 869.3 KB
    Date 3/1/17
    prp.document.label.format pdf
    Size 869.3 KB
    Date 3/1/17
    prp.document.label.format pdf
    Size 869.3 KB
    Date 3/1/17
    Technical leaflet
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 373.7 KB
    Date 1/27/17
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.