Welcome to the Schneider Electric corporate Website

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   Merten System M
Schneider Electric MTN518644 Image

MTN518644

Schneider Electric MTN518644 Image
MTN518644

Interm. ring w. hng.lid f. comb. insrts in line w. DIN 49075, wht, glossy, Sys.M

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range of product
    Merten System M
    aesthetic name
    M-Arc
    M-Elegance
    System M
    M-Plan
    M-Smart
    M-Plan glass
    M-Star
    product or component type
    Central plate
    product destination
    DIN 49075 insert
    device presentation
    Intermediate ring
    wiring device additional information
    With hinged lid
    Complementary
    wiring device mounting
    Flush
    fixing mode
    Plug-in
    colour tint
    White glossy
    colour code
    RAL 1013
    material
    Polycarbonate brilliant
    Environment
    environmental health and issues
    Halogen free
    Packing Units
    Unit Type of Package 1
    PCE
    Number of Units in Package 1
    1
    Package 1 Weight
    13 g
    Package 1 Height
    2.5 cm
    Package 1 width
    5.6 cm
    Package 1 Length
    5.6 cm
    Unit Type of Package 2
    BB1
    Number of Units in Package 2
    10
    Package 2 Weight
    172 g
    Package 2 Height
    7.2 cm
    Package 2 width
    7.2 cm
    Package 2 Length
    23.5 cm
    Unit Type of Package 3
    CAR
    Number of Units in Package 3
    120
    Package 3 Weight
    2.47 kg
    Package 3 Height
    18.5 cm
    Package 3 width
    30 cm
    Package 3 Length
    40 cm
    Contractual warranty
    Warranty
    18 months
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.