Welcome to the Schneider Electric corporate Website

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   Merten System Design
Schneider Electric MTN5227-6036 Image

MTN5227-6036

Schneider Electric MTN5227-6036 Image
MTN5227-6036

Rocker f. 2-gng pbtn module (Scene1/2, Up/Down), stainless steel, System Design

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    product brand
    Schneider Electric
    range
    Merten System Design
    range of product
    Merten System Design
    aesthetic name
    System Design
    product or component type
    Double rocker
    colour tint
    Stainless steel glossy
    Complementary
    product destination
    2 gangs push-button
    2 gangs controller side
    material
    ABS (acrylonitrile butadiene-styrene)
    surface treatment
    Varnished
    marking
    S1 - S2
    fixing mode
    By clamp
    Environment
    IP degree of protection
    IP20
    environmental health and issues
    Halogen free
    Packing Units
    Unit Type of Package 1
    PCE
    Number of Units in Package 1
    1
    Package 1 Weight
    20 g
    Package 1 Height
    2.1 cm
    Package 1 width
    7.3 cm
    Package 1 Length
    7.3 cm
    Unit Type of Package 2
    CAR
    Number of Units in Package 2
    150
    Package 2 Weight
    3.45 kg
    Package 2 Height
    18.5 cm
    Package 2 width
    30 cm
    Package 2 Length
    40 cm
  • View more View less

    Documents

    Language
    • English1
    Technical leaflet
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 222.5 KB
    Date 1/27/17
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.