Welcome to the Schneider Electric corporate Website

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   Merten System M
Schneider Electric MTN5250-3500 Image

MTN5250-3500

Schneider Electric MTN5250-3500 Image
MTN5250-3500

System M, M-Creativ central plate with rotary knob, transparent, glossy,

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range of product
    Merten System M
    aesthetic name
    M-Creativ
    product or component type
    Cover plate
    product destination
    Rotary button
    colour tint
    Transparent glossy
    material
    Polycarbonate brilliant
    IP degree of protection
    IP20
    Complementary
    fixing mode
    By clamp
    Environment
    environmental health and issues
    Halogen free
    Packing Units
    Unit Type of Package 1
    PCE
    Number of Units in Package 1
    1
    Package 1 Weight
    19 g
    Package 1 Height
    1.3 cm
    Package 1 width
    5.6 cm
    Package 1 Length
    5.6 cm
    Unit Type of Package 2
    BB1
    Number of Units in Package 2
    5
    Package 2 Weight
    116 g
    Package 2 Height
    5.8 cm
    Package 2 width
    7 cm
    Package 2 Length
    9.5 cm
    Unit Type of Package 3
    CAR
    Number of Units in Package 3
    225
    Package 3 Weight
    5.63 kg
    Package 3 Height
    18.5 cm
    Package 3 width
    30 cm
    Package 3 Length
    40 cm
    Offer Sustainability
    EU RoHS Directive
    Under investigation
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
  • View more View less

    Documents

    Language
    • All Languages12
    • English12
    • German2
    • Norwegian1
    • Russian1
    Certificate
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 1.1 MB
    Date 1/23/20
    prp.document.label.format pdf
    Size 1.1 MB
    Date 1/23/20
    prp.document.label.format pdf
    Size 291.1 KB
    Date 1/23/20
    prp.document.label.format pdf
    Size 291.2 KB
    Date 1/23/20
    prp.document.label.format pdf
    Size 141.6 KB
    Date 1/13/20
    prp.document.label.format pdf
    Size 164.3 KB
    Date 1/10/20
    prp.document.label.format pdf
    Size 1.2 MB
    Date 10/9/19
    prp.document.label.format pdf
    Size 511.1 KB
    Date 11/30/15
    prp.document.label.format pdf
    Size 221.2 KB
    Date 11/10/15
    prp.document.label.format pdf
    Size 3.5 MB
    Date 7/1/14
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    MTN5250-3500 : MTN5250-3500_ROHS_DECLARATION
    Description
    MTN5250-3500_ROHS_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 8/14/20
    Description
    MTN5250-3500_ROHS_DECLARATION
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    MTN5250-3500 : MTN5250-3500_REACH_DECLARATION
    Description
    MTN5250-3500_REACH_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 8/14/20
    Description
    MTN5250-3500_REACH_DECLARATION
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.