Welcome to the Schneider Electric corporate Website

Select your location

View all   ARGUS - Presence sensors
Schneider Electric MTN5510-1219 Image

MTN5510-1219

Green premium brand logo
Schneider Electric MTN5510-1219 Image
MTN5510-1219
Green premium brand logo

ARGUS Presence Master with IR, relay 2-gang, polar white

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range of product
    ARGUS presence detector
    range
    ARGUS
    product or component type
    Presence detector
    colour tint
    Polar white
    colour code
    RAL 9010
    type of packing
    Carton
    Complementary
    [Ue] rated operational voltage
    220/230 V
    network frequency
    50/60 Hz
    input compatibility
    Push-buttons and electronic insert
    [Ue] rated operational voltage
    220/230 V
    input function
    2 x external triggering over PL
    output current
    4 A
    10 A
    number of channels
    2
    type of setting
    Time adjustment
    Light sensitivity adjustable
    control type
    Remote control
    function available
    Master function
    time delay
    10 s...30 min
    5...120 min
    light intensity adjustment
    10…1000 lux
    horizontal detection angle
    0…360 °
    detection range
    Radius: 7 m
    material
    PC (polycarbonate) brilliant
    device mounting
    Ceiling
    mounting height
    2.5 m
    Environment
    IP degree of protection
    IP20
    ambient air temperature for operation
    0…25 °C
    environmental health and issues
    Halogen free
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    EU RoHS Directive
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information
    Environmental Disclosure
    Circularity Profile
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
  • View more View less

    Documents

    Language
    • All Languages14
    • English10
    • Bulgarian1
    • Dutch1
    • Finnish1
    • French3
    • German3
    • Greek1
    • Hungarian1
    • Italian2
    • Latvian1
    • Lithuanian1
    • Norwegian1
    • Polish1
    • Portuguese2
    • Romanian2
    • Russian3
    • Slovenian1
    • Spanish1
    • Swedish1
    User guide
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 14 MB
    Date 11/9/15
    prp.document.label.format pdf
    Size 14 MB
    Date 11/9/15
    Certificate
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 2.5 MB
    Date 9/25/14
    prp.document.label.format pdf
    Size 770.7 KB
    Date 5/4/18
    prp.document.label.format pdf
    Size 511.1 KB
    Date 11/30/15
    Catalogue page
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 19.3 MB
    Date 3/29/17
    prp.document.label.format pdf
    Size 4.9 MB
    Date 11/30/15
    prp.document.label.format pdf
    Size 3.8 MB
    Date 7/20/13
    prp.document.label.format pdf
    Size 19.3 MB
    Date 3/29/17
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    MTN5510-1219 : ARGUS Presence Master with IR, relay 2-gang, polar white
    Description
    ARGUS Presence Master with IR, relay 2-gang, polar white
    prp.document.label.format pdf
    Size 195.3 KB
    Date 6/4/20
    Description
    ARGUS Presence Master with IR, relay 2-gang, polar white
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 198 KB
    Date 4/20/16
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    MTN5510-1219 : ARGUS Presence Master with IR, relay 2-gang, polar white
    Description
    ARGUS Presence Master with IR, relay 2-gang, polar white
    prp.document.label.format pdf
    Size 195.3 KB
    Date 6/4/20
    Description
    ARGUS Presence Master with IR, relay 2-gang, polar white
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 196.3 KB
    Date 4/10/13
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    MTN5510-1219 : ARGUS Presence Master with IR, relay 2-gang, polar white
    Description
    ARGUS Presence Master with IR, relay 2-gang, polar white
    prp.document.label.format pdf
    Size 195.3 KB
    Date 6/4/20
    Description
    ARGUS Presence Master with IR, relay 2-gang, polar white
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.