Welcome to the Schneider Electric corporate Website

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   ARGUS - Movement detectors
Schneider Electric MTN5640-3119 Image

MTN5640-3119

Schneider Electric MTN5640-3119 Image
MTN5640-3119

ARGUS 360 IP54 polarwhite

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range of product
    ARGUS movement detector
    range
    ARGUS
    product or component type
    Movement detector
    device application
    Light control
    sensor type
    PIR
    load type
    Incandescent lamp: 2000 W - 230 V, AC
    LED lamp: with integrated ballast 8 x 58 W, 176 µF - 230 V, AC
    Fluorescent lamp: cos phi = 0.5 1000 W - 230 V, AC
    colour tint
    Polar white
    colour code
    RAL 9003
    type of packing
    Carton
    Complementary
    clamping connection capacity
    <= 2.5 mm²
    inrush current
    600 A for 20 µs
    provided equipment
    1 x surface box
    1 x sensor
    1 x surface cover
    1 x screws
    1 x user manual
    1 x lens mask
    depth
    65 mm
    width
    121 mm
    height
    121 mm
    diameter
    121 mm
    quantity per set
    Set of 1
    connections - terminals
    Screwless terminals
    [Ue] rated operational voltage
    220...240 V AC
    network frequency
    50/60 Hz
    input compatibility
    Extension input for push-buttons and electronic insert
    input function
    External trigger
    protection type
    External fuse
    type of setting
    Time adjustment
    Light sensitivity adjustable
    function available
    Brightness adjustment
    Teach mode
    Time adjustment
    Pulse function
    Dazzle guard
    Presence detector switch-off logic
    display type
    LED
    time delay
    5 s...15 min
    light intensity adjustment
    2…1000 lux
    horizontal detection angle
    0…360 °
    detection range
    Radius: 20 m
    material
    Thermoplastic glossy
    device mounting
    Ceiling
    mounting height
    2.5 m
    Environment
    IP degree of protection
    IP54
    ambient air temperature for operation
    -20…50 °C
    environmental health and issues
    Halogen free
    Offer Sustainability
    EU RoHS Directive
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    Environmental Disclosure
    Circularity Profile
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
  • View more View less

    Documents

    Language
    • All Languages6
    • English6
    • Czech1
    • Dutch1
    • Finnish1
    • French2
    • German3
    • Hungarian1
    • Italian1
    • Latvian1
    • Norwegian1
    • Portuguese1
    • Russian1
    • Serbian1
    • Spanish1
    • Swedish1
    • Ukrainian1
    User guide
    Format
    Size
    Date
    Add to My Documents
    ARGUS 360Movement detector (Version 1)
    Description
    Operating Instructions
    prp.document.label.format pdf
    Size 2.3 MB
    Date 6/28/19
    Description
    Operating Instructions
    Certificate
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 238.3 KB
    Date 10/22/19
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    MTN5640-3119 : ARGUS 360 IP54 polarwhite
    Description
    ARGUS 360 IP54 polarwhite
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/14/20
    Description
    ARGUS 360 IP54 polarwhite
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 65.5 KB
    Date 7/25/19
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    MTN5640-3119 : ARGUS 360 IP54 polarwhite
    Description
    ARGUS 360 IP54 polarwhite
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/14/20
    Description
    ARGUS 360 IP54 polarwhite
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    MTN5640-3119 : ARGUS 360 IP54 polarwhite
    Description
    ARGUS 360 IP54 polarwhite
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/14/20
    Description
    ARGUS 360 IP54 polarwhite
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.